text.skipToContent text.skipToNavigation

Discontinued - 10-in Powered Subwoofer

NVSUB10NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Delivering a stand-out bass response, the 10'' Powered Subwoofer brings a whole new dimension of deep and detailed clarity to movies and music. With a front-mounted woofer, twin ports and an efficient all-digital 200 watt amplifier, the NV-SUB10 adds a powerful low-frequency impact to mid-sized home theater or audio installations. Its cabinet is constructed of durable MDF for a distortion-free, superior bass experience. The NV-SUB10 features signal-sensing power activation to automatically turn on the subwoofer when it receives a signal from the receiver and return it to standby after 15 minutes of no signal. Offering maximum versatility, the Powered Subwoofers were designed to integrate with almost any audio system. Unfiltered LFE / RCA stereo input and output let you easily connect to most modern receivers. And a convenient USB jack can power an optional wireless receiver. The variable crossover and phase adjustments allow you to match the Subwoofer output with the main speakers for premium performance and sound.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable MDF enclosure construction ensures distortion-free bass response
  • Efficient all-digital 200 watt amplifier
  • Installation-friendly front-firing woofer and dual ports
  • Powerful front-mounted 10'' subwoofer ideal for mid-size audio installations
  • Signal-sensing power ON/OFF
  • Unfiltered LFE (low frequency effects) input, RCA stereo input and output, and USB port

Specifications

General Info
Product Line Nuvo
UPC Number 701963859796
Country Of Origin China
Application Sector Residential
Standard cTUVus, CE-LVD, US:FCC CFR Title 47 Part 15 Subpart B- CANADA: ICES-003, EUROPE: CISPR13- 55020:2012, AUSTRALIA/NEW ZEALAND: RCM standard AS/NZS CISPR32- RoHS
Technical Information
Impedance 8.0 ohms

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

HI! Just bought one of these second hand unfortunately came with no manual, can't seem to find it anywhere online. Is there a way to get it (maybe a pdf), would anyone at Legrand/Nuvo be so kind to send me one? Thanks in advance João

Asked by: joao
We apologize, this forum doesn't allow us to attach files. Please email this request to technicalsupport@nuvotechnologies.com and we will send the PDF to you.
Answered by: Wiremold Tech Support
Date published: 2023-09-07

Are the Low Level Outputs only the frequencies above what the subwoofer uses Or are they full range ?

Asked by: Bret C
The inputs and outputs are in parallel and will pass the full range that is coming into the subwoofer.
Answered by: Wiremold Tech Support
Date published: 2021-08-10
  • y_2024, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVSUB10NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT