text.skipToContent text.skipToNavigation

Discontinued - Wireless Subwoofer Receiver

NVSUBRXNA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Easily expand a system using a Nuvo Wireless Subwoofer Receiver. Up to four receivers can be connected to one transmitter. If you need to add one or more subwoofers after installing one with the NV-SUBTXRX-xx kit, the NV-SUBRX-xx additional receiver makes it easy to do. The convenient USB jack on Nuvo subwoofers can power the wireless receiver with the supplied USB power cable or you can use the included power adapter. With a range of up to 50 feet, simple set up, placement flexibility and reliable connectivity, the NV-SUBRX-xx add-on receiver might just be easier than pulling a wire.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatic frequency-hopping if interference is detected
  • Convenient power via USB when used with Nuvo powered subwoofers
  • This receiver allows the easy addition of more Nuvo powered subwoofers to a wireless NVSUBTXRXxx kit
  • Two year warranty
  • Up to three NVSUBRXxx receivers can be added to the NVSUBTXRXxx kit for a total of four Nuvo powered subwoofers in one room
  • Wireless connection allows freedom of placement choice for the best sound

Specifications

General Info
Product Line Nuvo
UPC Number 701963860150
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;