text.skipToContent text.skipToNavigation

Discontinued - Plastic Enclosure Cable Channels 2-Pack

AC1052CC2 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Cable Management Channels are designed to neatly manage cabling within the On-Q plastic enclosures. The cable management channels retain cabling to the slides of the enclosure without the need for Velcro or cable ties.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports punchdown termination of up to 8 Cat5e data lines for easy interface with the home network
  • The cable management channels support up to 12 RG6 coax or category cables
  • Integrated mounting hole pattern supports ratchet and keyhole posts (AC1051-RCKH-4) for small device mounting
  • When combined with the AC1050 bracket, the channels can be configured to provide an elevated 2nd layer mounting platform. Ideal to maximize space and organization inside the enclosure
  • Sold as a pack of 2 cable management channels and includes 2 self-taping screws to secure to Plastic Enclosure. Not compatible with On-Q Metal Enclosures

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
UPC Number 804428434719
Country Of Origin Taiwan, Province Of China
Included 2 Cable Channels with 2 self taping mounting screws
Package Quantity 2
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 2.93 in
Product Depth US 1.06 in
Product Height US 3.52 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Load Rating 1.5 lbs each, 3 lbs per Pair
Compatibility On-Q Plastic Enclosures ONLY
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;