text.skipToContent text.skipToNavigation

Discontinued - Universal Network Center

36439901 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Distributes incoming video signals for up to four television outlets and supports up to six telephone outlets with up to 4 lines. Surface-mount design is ideal for retrofit applications.Cover(364393-01) sold separately. 7-inW x 12-inH.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Surface-mount design is ideal for retrofit applications

Specifications

General Info
Product Line On-Q
UPC Number 804428002895
Country Of Origin United States
Application Sector Residential
Technical Information
Thickness 18 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;