1-Gang Deep Extra Heavy Duty While-In-Use Cover, Gray
WIUCED10DGL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Extra Heavy-Duty While-In-Use Weatherproof Cover 1 Gang Deep
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Comply with NEC 2014 Section 406.9 (B)(1) for wet location covers, and conforms to NEMA 3R.
- Listed and identified as : Extra Duty: .
- Covers are self closing as required by UL514C42.3.
- Covers mount vertically and horizontally.
- Body, cover, and plates are made of robust polycarbonate for added durability.
- Mounting screws made of 302 stainless steel for corrosion resistance.
- Single receptacle plate available in 1.405 inch and 1.595 inch openings.
- Deep model available for 20A locking plugs.
- Shallow covers accommodate up to 14/3 AWG extension cords.
- New trigger latch opens easily with one finger.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007320855 | ||
Country Of Origin | United States | ||
Wall Plate Type | Custom | ||
Application Sector | Commercial, Residential | ||
Standard | cULus, CSA Listed, cURus, FSUL, UL Listed, RoHS | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate Accessories |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 1 |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WIUCED10CL - request for UL File #
The UL file number is E143222.
Date published: 2021-11-15
Bazaarvoice SAP Hybris Integration Version 2.8.1