text.skipToContent text.skipToNavigation

1-Gang Extra-Duty While-In-Use Weatherproof Cover, Frosted Plastic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrands complete line of durable, easy-to-install and environment-resistant weatherproof covers offer first-rate performance in worst-case applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compliant with National Electrical Code: (NEC) Section 406.8(B)(1) for wet locations.
  • UL listed for ''Extra-Duty'' applications.
  • Trigger latch opens easily with one finger but is also lockable to prevent tampering.
  • Pre-assembled with gasket for easier installation, saving time and misplacement.
  • Frosted polycarbonate construction resists impacts and harsh weather while hiding dirt.
  • Corner hinge and cord opening allows for vertical or horizontal installation.
  • Roomy interior provides space for plugs and cord bends.
  • Snap-in device plates require no tools to install and won't fall out.
  • Snap-in adapters included for GFCI, duplex and single receptacles.

Specifications

General Info
Color Clear
Type Weatherproof Cover
Finish Frosted
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard cULus
UPC Number 785007041248
Dimensions
Product Height US 5.42 in
Product Width US 3.47 in
Technical Information
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

HOW TOO REMOVE COVER...

Asked by: Israel
You need to first pop out the insert that is surrounding the device using a flat head screwdriver then you will be able to access the mounting screws.
Answered by: Legrand Technical Support
Date published: 2024-07-06
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WIUC10FRED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT