Discontinued - 120/277VAC 50/60HZ DUAL TECH WALL SWITCH SENSOR WHITE ** *
DSW-100-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182931927 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 6.6 A | ||
Wattage | 1200 W | ||
Voltage | 120/277 V | ||
Load | 800 - 1200W |
Resources
Instruction Sheet
White Papers & Tech Bulletins
Product Environmental Profile
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1