text.skipToContent text.skipToNavigation

120 Ohm MS/TP termination resistor, 10 pcs

LMTR-10PK Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMTR-10PK is an accessory of the LMRJ series which provides package of ten 120Ω MS/TP termination resistors. LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pre-terminated LMRJ cables for DLM local networks in lengths up to 100 feet
  • Cables and wire available in a choice of colors for use in exposed locations
  • Standard green color and markings for DLM provide easy identification of LMRJ cables in plenum
  • LMRJ cables available in plenum and non-plenum rating
  • Wattstopper LM-MSTP wire required for wired segment networks. This wire is not needed for wireless DLM networks using the wireless bridge (LMBC-600)
  • 5 year warranty

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182938278
Dimensions
Product Depth US 0.09 in
Product Height US 0.09 in
Product Volume US 0.02 cu in
Product Width US 2.5 in
Product Weight US 0.1 oz

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;