text.skipToContent text.skipToNavigation

Discontinued - 15A/125V Rubber Plug-in Adapter, 2 Pole, 3 Wire, Ivory - Sub 697I

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  697I

Plug-in rubber outlet adapter, single to triple, double pole, triple wire, 15 amp, 125 volt, Ivory.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from quality materials.
  • Durable and reliable.
  • Time-tested design.

Specifications

General Info
Color Ivory
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  697I
Standard RoHS, UL Listed
UPC Number 785007667257
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;