text.skipToContent text.skipToNavigation

Discontinued - Dual Ctrl 20A Receptacle, Iv

WRC-20-2-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WRC-20-2-W

Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • 20A duplex receptacle, Full controlled
  • Works with all DLM occupancy sensors
  • Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
  • Two mounting options for convenient installation in acoustic tile or to other surfaces
  • Operates in quiet 915 MHz band to avoid interference
  • LED indicator communicates status during binding
  • Duplex receptacles with a choice of one or two controlled outlets

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  WRC-20-2-W
Features Dual-Controlled, Indicator Lights
Wall Plate Included No
Number of Receptacles 2
Outlet Type Controlled
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182938858
Dimensions
Product Depth US 1.54 in
Product Height US 4.19 in
Product Volume US 11.1 cu in
Product Width US 1.72 in
Product Weight US 3.58 oz
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Connection Location Back Only
Wire Connection Type Screw Terminal
Compatibility WRC-TX
Frequency Band 915 MHz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Is Weather Resistant No
Mounting Type In-Wall
Number of Gangs 1
Number of Poles 2 Pole
Number of USBs 0
Voltage 125 VAC
Wire Gauge 12 AWG
Wireless Range RF, up to 150 ft (line-of-sight), RF, up to 30 ft (obstructed)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;