![3-Cube Trimplate for dash Furniture Power Center, Graphite](https://cdn2.webdamdb.com/1280_kx6uHM0hg7052LVE.jpg?1658518732)
![3-Cube Trimplate for dash Furniture Power Center, Graphite](https://cdn2.webdamdb.com/1280_6XI7AHhowC0416U3.jpg?1658524358)
3-Cube Trimplate for dash Furniture Power Center, Graphite
TRIM3-GR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776197334 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.375 in | ||
Product Weight US | 0.026 lb | ||
Product Height US | 0.25 in | ||
Product Length US | 5.438 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Sell Sheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1