text.skipToContent text.skipToNavigation

360 Deg. HB-300 Sensor Lens, Wet Location, 40ft Mount Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HBL7W lens is designed for use with the HB3x0W series sensors, which are used in wet locations. It has the same coverage patterns as the dry environment lense, designed for mounting at heights between 20' and 40', with coverage area up to 100' in diameter when mounted at 40'.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ideal for high ceiling open area and aisleway coverage in high bay applications
  • All are multi-cell, multi-tier Fresnel lenses
  • 100’ diameter coverage when mounted at a 40’ height
  • For wet location sensor models

Specifications

General Info
Color White
Product Series HBLx
Type Lens
Product Line Wattstopper
Country Of Origin China
Features Flame Retardant, Impact Resistant, Recyclable, UV Resistant
Installation Location Ceiling
Warranty Type 5-Year
Standard RoHS
UPC Number 754182940615
Dimensions
Product Depth US 3.6 in
Product Height US 0.87 in
Product Volume US 11.3 cu in
Product Width US 3.6 in
Product Weight US 1.12 oz
Technical Information
Has Battery No
Indoor/Outdoor Both
Mounting Type Sensor
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 100 ft diameter
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 360 deg
Sensor Mounting Height 40 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;