
Medium Base Lampholder, White
10045
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium base, porcelain, keyless, single circuit with screw terminals, aluminum screw shell with set.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL listed | ||
UPC Number | 785007100457 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Amperage | 660 A |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1