
Box - 7.0 cu. in. Extension Ring, Ivory
1594TPAI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Durable 7.0 cu. in. Extension Ring, made from quality material and time-tested design
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL 943/498 | ||
UPC Number | 785007263787 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 42190 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection | 60Hz | ||
Number of Poles | Double Pole |
Resources
Cutsheet
Specifications
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this outdoor rated?
Thank you for your inquiry. Part number 1597TPAW is not outdoor-rated.
Date published: 2025-03-26
Can I use this to extend a j1772 220v 50a outlet box?
Thank you for your inquiry. Unfortunately, the part number 1594TPAW would not work for that application.
Date published: 2024-07-01
Are these nylon? I'd like something paintable like nylon.
Yes, it is molded of rugged, practically indestructible self-extinguishing thermoplastic nylon.
Date published: 2021-04-19
What are the internal dimensions of the opening? Is there a dimensions diagram available?
The dimensional drawing for the 1594TPAW is attached and the internal dimensions are 2.521" 1.750"
Date published: 2025-01-05
I need to know the depth of this extension ring? Are the overall dimensions a match for a wall plate? Please advise?
The depth of the extension ring is .89" and it will fit with any standard size wallplate.
Date published: 2024-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1