text.skipToContent text.skipToNavigation

15A Single Pole, Double Throw Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Double-Throw Switch. 15A, 120/277VAC rating.Tested to 3 Amps, 24Vdc rating.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oversize silver alloy contacts for long life and better heat dissipation.
  • Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
  • Fiber terminal insulation barriers standard.
  • Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
  • Bodies, covers, and toggles molded of durable nylon.
  • Single Pole-Double Throw and Double Pole-Double Throw.
  • Locking Switches supplied with one 1498-NT key.
  • Normally open.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Finish Matte
UPC Number 785007125016
Country Of Origin Mexico
Switch Type Momentary
Application Sector Commercial, Residential
Standard UL listed
Type Switch
Dimensions
Product Width US 1.5 in
Product Depth US 1.469 in
Product Height US 3.281 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListedĀ  Yes
CSA File NumberĀ  17949
Technical Information
Throw Type Double Throw
Amperage 15 A
Number of Poles Single Pole
Wire Size #14 - #10 AWG
Mounting Type Box
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used with a power pack? Esentially used like an LVSW-101 switch.

Asked by: Cplunkett27
This switch is now also rated and for tested to 3 Amps, 24Vdc rating.
Answered by: Legrand Technical Support
Date published: 2023-06-01

Can I get a wiring diagram for this switch please.

Asked by: Anonymous
The wiring guide for the 1250L switch is attached below.
Answered by: Legrand Technical Support
Date published: 2024-11-05

Is the 1250 have maintained contacts or momentary?

Asked by: Tom@nrarep
The 1250 switch is a SP/DT Momentary contact switch.
Answered by: Legrand Technical Support
Date published: 2021-02-25

can this be used with 24 volts sensor and power pack?

Asked by: CHARLES
The motor control switch can be used to control ON/OFF power to the power pack.
Answered by: Legrand Technical Support
Date published: 2022-05-19

where do you connect ground wire

Asked by: Sid E
The Manual Controller switch, 3 position - center off(1250) does not require a GROUND connection.
Answered by: Legrand Technical Support
Date published: 2019-01-31
  • y_2024, m_12, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_1250I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT