![96 Fiber OM5 acclAIM](https://cdn2.webdamdb.com/1280_2AHA1hN92KP11w19.jpg?1720537096)
![96 Fiber OM5 acclAIM](https://cdn2.webdamdb.com/1280_cFMTilcOAjJ81goP.jpg?1720537096)
CORE acclAIM Trunk, Plenum, 96 Fiber, OM5, AIM-AIM, 30 Meters
CAMAMC630JHMMY030M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture. Replacing cassette-based solutions with direct connections, providing one-to-one cassette functionality, design, and administration⎼without the cassette, eliminating extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of duplex VSFF patch cord connectors by means of a ““conversion adapter,”” or by mating two acclAIM connectors together when breakout is not required. This Multimode 96 Fiber pre-terminated trunk assembly can work within nearly any fiber base architecture, with up to 47% faster install. acclAIM allows you to reimagine network infrastructure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Design Smarter – Longer Lifecycle: Simplicity of design combined with application-defined on-site polarity adjustment, fewer components, and near-lossless performance enables acclAIM to provide a multi-generational lifecycle with a single installation of a sustainable building asset for decades to come
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Weight US | 9.9 lb | ||
Product Length US | 30.0 m |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Resources
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1