



dash Furniture Power Center, Outlet and USB A/C, Graphite
F2RU6PRGC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features an outlet and USB A/C connection ports. The crisp white finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Switches | 0 | ||
UPC Number | 786776196986 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 4.125 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.007 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 6 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Recessed | ||
Number of Outlets | 1 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I purchased your wiremold F2RU6PRGC. These have been installed in bedside tables. When using the USB outlet for iphone charging, a low buzzing noise permeates from the product. This interrupts the ability to sleep and it is occurring on both sides.
Hello,
Please call us direct so we can discuss the application in further detail and get your contact information.
We can be reached at 1-844-957-3783.
Thank you,
Date published: 2024-03-28
i am specify (1) outlet (1) USB unit for covered outdoors bar front application, can you let me know which product is suitable for the application? Thanks
Hello,
Our furniture power products are currently rated for indoor dry locations only. Please send an email to technical.support@legrand.us with application details for us to review.
Thank you
Date published: 2023-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1