text.skipToContent text.skipToNavigation

Discontinued - In-Wall 3-Way RF Switch,

LC2203-LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
UPC Number 804428120643
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will a LC2203 work on a circuit with no other light switches?  Or do I need to use a LC2201 on the same circuit?   Correct me if I am wrong, but on a 3-way circuit I'll need both the LC2201 and LC2203.  

Asked by: Diesel28
You need the LC2201 which is the master and the LC2203 if you want to create a 3way setup for the same light circuit the LC2201 is on. The LC2203 can not be used by itself without a master
Answered by: Legrand Technical Support
Date published: 2020-09-02

I am lighting a large event room using 15 universal dimmers and a scene controller.I have 3 scenes (15 fixtures per scene). I need a remote switch at 3 different entry areas to correspond with controller.Will that work?

Asked by: Sparky221
The Remote switches can be bound to the universal master dimmers but not to the scene controller.
Answered by: Legrand Technical Support
Date published: 2020-06-25

I can't install a three-wire between two switch locations. Does Legrand make a switch pairing that can act without a three-wire? That is dimming?

Asked by: ncompass
You can use a master dimmer(LC2101WH) and a remote dimmer(LC2103WH). The master is installed to the light and the remote just needs power(HOT & NEUTRAL).
Answered by: Legrand Technical Support
Date published: 2020-03-26

What is the max range of these remote devices?

Asked by: Andrew
Good Morning, Typically, the device will reach out to about 100ft. You can also use an extender (MRR2G) to increase the distance. Hope this helps!
Answered by: Tech Support
Date published: 2019-03-29

Does the switch need to be connected to wifi to work

Asked by: mark
Hello, A master is needed LC2201-WH for the remote to communicate with. The switches do not need to be connected to the Wi-Fi to work. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2019-03-23
  • y_2025, m_3, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_LC2203-LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT