text.skipToContent text.skipToNavigation

Discontinued - Keystone SC Multimode, Phosphor Bronze Sleeve, Light Almond

KSSCLA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Keystone SC Multimode, Phosphor Bronze Sleeve
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keystone SC Multimode, Phosphor Bronze Sleeve

Specifications

General Info
Product Line On-Q
UPC Number 785007277203
Country Of Origin Taiwan, Province Of China
Standard UL, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Universal
Environmental Conditions 5 to 90% (relative humidity, non-condensing)
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;