




Discontinued - Nuvo DIN Rail Player
NVP600
Nuvo
Nuvo DIN Rail Player is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The P600 is designed for the international DIN rail mounting standard which is heavily adopted throughout Europe. It gives any room instant access to endless music options from networked collections or a variety of internet radio and streaming services - all from a single, intuitive app. The P600 supplies 2x20 watts of efficient Class D digital amplification for a single zone of powerful audio.
The P600 is powered by the P601 DIN Rail Power Supply. The P601 is designed to power up to four P600 DIN Rail Players, making the system scalable and easy to expand in up to 16 zones.
Check out the Player Portfolio mobile app.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient control is always at hand with intuitive Nuvo Player app for iOS and Android mobile devices
- Convenient control options using the Nuvo Player app, optional in-wall keypads, and on-wall touch screens
- Designed specifically for the international DIN rail mounting standard
- DIN Rail Mounting
- Efficient Class D amplifiers provide 40 watts of power at 8 ohms to a single zone
- Give any room endless music options with built-in access to networked audio content and streaming services : Spotify, Pandora, iHeartRadio, TuneIn, Napster, Deezer, and SiriusXM
- Instant access to networked audio content and streaming services – Spotify, Pandora, Amazon Music, iHeartRadio, TuneIn, Napster, Deezer, and SiriusXM
- Optional in-wall Keypads and Touch Screen provide a fixed-location control point
- Seamless integration into advanced automation systems from KNX, Vantage, Control4, RTI, and more
- Cat 5e minimum;Line Input Connector: 3mm stereo;Speaker Output Connection: screw-down;USB Connection Network Connectivity: RJ45
Specifications
General Info
Color | Cement | ||
Type | DIN Rail Player | ||
Application Sector | Residential | ||
Hazardous Materials | No | ||
Product Line | Nuvo | ||
Country Of Origin | China | ||
Standard | cTUVus, CE-LVD; US:FCC CFR Title 47 Part 15, Subpart B; CANADA:ICES-003; EUROPE:CISPR13; EUROPE: 55020; AUSTRALIA/NEW ZEALAND: C-TICK standard AS/NZS CISPR13; RoHS (Restriction of Hazardous Substances Directive 2002/95/EC | ||
UPC Number | 701963860013 |
Technical Information
Damping Factor | 50+ | ||
Input Voltage | 24 VDC | ||
Output Power | 40 W | ||
Power Supply | 24 VDC External |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Sell Sheet
User Guides
Software Downloads
Reviews
Rated 1 out of
5
by
jack from
Bad product
I bought a few p600 players. After a lot of work I finally got one of them working. The app was unable to add more than one p600 player (the p600 players is not even in the component list). No customer support or documentation about this and they sell this product as "plug and play"...
Date published: 2020-11-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does p600 work with Control4?
Control4 integration guide
https://legrand.webdamdb.com/directdownload.php?ti=55670734&tok=2ua4JqKB1wPgzIWMdckdSwRR
Control4 Nuvo Driver
https://legrand.webdamdb.com/directdownload.php?ti=55648321&tok=Hw27HWjmh0N1Ha7UedratQRR
Date published: 2021-09-07
Please tell me P600 is compatible with devices that support the first generation of Airplay?
The P600 is an AirPlay 2 device and requires an AirPlay 2 capable device for control.
Date published: 2021-04-26
May I kindly ask if the P600 is compatible with Alexa? If yes, how do they connect?
Currently Alexa is supported in the US and Canada. We are working diligently to get it working internationally.
Alexa integration is set up by going to the Nuvo App and selecting the settings gear and then Services.
Then go to Add Service, and select Amazon Alexa.
Follow the prompts to create an Eliot account. Once created and the Nuvo system is associated with Eliot by Legrand, then the Nuvo Player skill can be added to Alexa.
Alexa will then discover your zones by name.
Ideally you will add each zone to a room in your Alexa home, and make them the default speaker in that room.
In addition, if you want to be able to start a Pandora stream via Alexa, add the Pandora skill to Alexa as well.
Date published: 2021-04-05
Where can this be purchased in the US?
Nuvo products are sold via Authorized Nuvo Retailers.
Try using the Where to Buy feature at the top of our webpage.
Go to http://www.legrand.us
Click Where to Buy on the top right.
Choose shop local or find a sales rep.
Enter your ZIP code.
From Where to Buy, choose Dealer/Installer.
Brand: choose Nuvo
Category: Audio/Visual
Country: Select your country
A list and map will appear below.
Date published: 2021-04-05
NVP600. What is the max cable size that the speaker terminals will take? Planning to use an insulated ferrule onto terminals
14AWG
Date published: 2020-12-04
I have 6 player NV-P600 and now 1 of them Is unable to Connect to Internet instead the others still work properly. How can I solve this? Can I reser in some way the player? I obvously checked the cable and so on
Bazaarvoice SAP Hybris Integration Version 2.8.1