


Discontinued - P200 Player, SUB NVP100NA
NVP200NA
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NVP100NA
With the P200 wireless player, give a room of your home instant access to endless music options, whether from your personal collection, the expansive libraries of Internet Radio, or even a Bluetooth-enabled device, always delivered in incredible fidelity.
Check out the Player Portfolio mobile app.
Outside North America? Use -EU, -UK or -AU when ordering.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on any Android or iOS device
- Compatible with Legrand's other Nuvo Player Portfolio products for a truly custom, easily expandable system (up to sixteen zones)
- Connect any Bluetooth device wirelessly, using the loss-less aptXTM Bluetooth feature, so you can stream any audio from your personal device directly to your home Nuvo system in high definition
- Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, or USB ports
- Connects wirelessly or via Ethernet to the home network for seamless integration into Nuvo Player Portfolio systems
- High-fidelity audio is delivered to every area of your home, and kept perfectly synchronized
- Includes 802.11n wireless capability and utilizes both 2.4 GHz and 5 GHz frequency bands for fast signals and broad coverage
- Spotify, Pandora, iHeart Radio, Tunein, Rhapsody, and SiriusXM are all at your fingertips with Internet Radio streaming directly to your Nuvo System
- Your music anytime, anywhere, with quick access to music from your PC or Mac
Specifications
General Info
Product Line | Nuvo | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | NVP100NA | ||
UPC Number | 701963853527 |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Instruction Sheet
Brochure
Supporting Document
AMX Module v4.5.4 Release Notes
txt
AMX Module v4.5.4 Supporting Document
txt
Crestron Media Player 1.2 Supporting Doc
txt
Crestron Media Player MMS Setup Guide
pdf
Crestron Media Player Release Notes
txt
Crestron Module 3.2.6 Release Notes
txt
Mirage Media Server MMS Crestron Integration Guide
pdf
Wireless Audio System API Request
pdf
View More
Sell Sheet
Product Environmental Profile
User Guides
Software Downloads
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have a p100 Said it needs a motherboard to repair it.is this possible to get parts? If not what is an alternative to use .all speakers are hardwired. Also to make sure it works together with the app.
Recommend checking on eBay for a complete new or used unit.
Date published: 2024-06-28
My P200 stopped being recognized by the app as a zone. I was told it’s dead. What do I purchase to replace it since it has been discontinued? I have wired speakers (not wireless)
NUVO has completely gone out of business.
http://legrand.us/nuvo/update has information on the discontinuation and suggested alternatives.
Date published: 2022-08-15
I purchased a home that has the Nuvo NVI8GM Grand Concerto Amplifier System built throughout the home. Would I be able to utilize the P200 with my system to use Bluetooth devices? If not, what devices could help me achieve that?
The NUVO brand is discontinued with no new sales available.
The NVP200NA would certainly work if you can find one used, but it is by no means the only option.
The ONQ AU8001v1 is a more standard bluetooth adapter for this purpose.
https://www.legrand.us/network-infrastructure/av-connectivity/av-control-devices/bluetooth-40-receiver/p/au8001v1
Date published: 2021-11-08
I would like your collaboration with an issue related to the p200 amplifier which does not turn on and I do not have plans of the equipment, what is the possibility of having the factory plan of this equipment, since I am an audio and home automation inst
We are sorry, we do not make electronic schematics available for these devices.
If the unit is under two years installed, we will replace it under warranty.
Please work with your local distributor for that process if necessary.
Date published: 2021-03-08
I have a P200. I have a subscription to Pandora. I am only able to stream Pandora "Radio Stations." Why is that?
We're sorry, our implementation of Pandora's API is for Pandora Radio streaming only. This even with a Premium account. Podcasts are not supported via Nuvo Player.
Date published: 2021-02-08
Can you use the P300 or P200 with the Nuvo Simplese system? If so, does the app control the volume?
Yes you can use it, but the keypads would control the volume. The P300 would be a source only in that system.
Using a P200 for this purpose would be unnecessary as it contains a speaker amplifier.
Date published: 2020-12-04
Bazaarvoice SAP Hybris Integration Version 2.8.1