text.skipToContent text.skipToNavigation

Discontinued - P3500 Professional Series Player

NVP3500NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NVP5200NA

Providing 100 watts of power per zone, this player brings music to any three rooms of your home. Your music selection is limitless thanks to built-in access to Internet radio as well as a network connection to your personal music collection. To play music in more rooms pair with the P100, P200, or P3100.


Check out the Player Portfolio mobile app.




Outside North America? Use -EU, -UK or -AU when ordering.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on any Android or iOS device
  • Compatible with Legrand's other Nuvo players for a truly custom, flexible installation solution
  • Connect any storage device to the USB port and play its music through your Nuvo system
  • Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, or USB ports
  • Connects wirelessly or via Ethernet to the home network for seamless integration into Nuvo Player Portfolio systems
  • Hard-wire multiple players with Ethernet for a clean, centralized installation easily expandable (up to sixteen zones)
  • High fidelity audio is delivered to every area of your home and kept perfectly in sync, even when all rooms are playing the same tune
  • Manage your music via the convenient wall-mounted P10 keypad, P30 Touch Screen, or wirelessly from the palm of your hand with free apps for your Apple or Android device
  • Spotify, Pandora, iHeart Radio, Tunein, Rhapsody, and SiriusXM are all at your fingertips with Internet Radio streaming directly to your Nuvo System
  • Unprecedented musician-grade, high-fidelity audio is delivered to three separate areas of your home from a single rack-mountable unit
  • World-renowned Audyssey music technologies optimize the listening experience for music fanatics and audiophiles
  • Your music anytime, anywhere, with quick access to music from your PC or Mac

Specifications

General Info
Color Black
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NVP5200NA
UPC Number 701963853633

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Sound distortion problem. I did a factory reset a few months ago and it cleared up..The problem is back. Cannot clear the issue with a reset. I know system is discontinued but is there a fw update that helps with this issue? We are running on 2020 update.

Asked by: Anonymous
There is not a firmware update to fix a distortion issue. Email this question to technicalsupport@nuvotechnologies.com. We'll gladly dig into it deeper with you. When you email, provide your name and phone number in case we need to call you back directly. Let us know what source your audio is coming from, whether it's streaming, or from one of the line-ins. Also, which specific streaming service you're using. We look forward to helping you with your issue. Worst case, if it is a hardware issue out of warranty, we are able to repair those units for a flat bench testing fee.
Answered by: Wiremold Tech Support
Date published: 2021-10-18

I replaced a NV-P3500 and when I plugged the unit in, it only allowed me to add Zone 3. I am unable to set up zones 1 and 2 via the usual button press. Is there a way to get this set up properly?

Asked by: KevinR
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVP3500NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT