text.skipToContent text.skipToNavigation

Discontinued - P5100 Professional Series Player

NVP5100NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed exclusively for professional integrators, the Nuvo Player Portfolio from Legrand is purpose-built for custom audio installations. The NVP5100 provides 50 Watts of power per channel at 8 ohms or 100 Watts of power per channel at 4 ohms to bring stereo music to any three rooms of a home. Your music selection is limitless thanks to built-in access to the most popular streaming music services as well as your own networked personal music collection. The scalable Player system is comprised of powerful multi-zone rack-mount amplifiers, flexible wired or wireless single-zone Players and all-in-one streaming music Players, including a home theater sound bar and tabletop speaker. This model is an energy-efficient 1U rack-mounted design that is quick to install. With easy setup via the front-panel touchscreen, convenient control options and simplified integration with leading control systems, Nuvo makes it easy to fill any space with uncompromising sound.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All of your favorite music is right at your fingertips with easy access to streaming music services, networked computers and even audio content stored on any Android or iOS device.
  • Compatible with Legrand’s other Nuvo Players for a truly custom, flexible installation solution
  • Connect to storage devices, analog equipment or home theater receivers through the units' analog audio line-in, line-out or USB ports.
  • High fidelity audio is delivered to three separate areas of your home from a single, rack-mountable unit
  • Manage your music via the convenient wall-mounted P10 keypad, P30 touchscreen or wirelessly from the palm of your hand with free apps for your iOS or Android device
  • Seamless integration into advanced automation systems from Vantage, Crestron, Control4, KNX, and more - visit the Player Portfolio third party drivers page

Specifications

General Info
Product Line Nuvo
UPC Number 701963860327
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why was the sytems discontinued?

Asked by: juergK
Good morning, Please see https://legrand.us/nuvo/update for details surrounding the NUVO brand's closure.
Answered by: Wiremold Tech Support
Date published: 2022-01-14
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVP5100NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT