text.skipToContent text.skipToNavigation

Discontinued - Player 4300 3-Source, 3-Zone Amplifier (No Sub)

NVP4300AU Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


With a backlit touchscreen for configuration, system status, and the ability to show zone names, the P4300 Player Portfolio is the latest generation of the Nuvo Player series. Providing 100 Watts of power per zone, this single rack-mount unit delivers high fidelity audio to three independent zones. Your music is always in hand with built in access to streaming services and the ability to play content from networked computers and your iOS and Android devices. Super efficient Class D amplifiers provide the best quality audio the Player Portfolio has had to date and P4300 has side mounted heat sinks and no fans to allow convenient single-space rack mounting. Power output remains consistent and can be set to 4, 6 or 8 ohm within the app during setup. All line inputs and line outputs use a combination 3.5mm analog/Toslink connection.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3.5mm combination analog/TOSLINK jacks for line inputs and outputs
  • A single rack-mount unit delivers high fidelity audio to three independent zones
  • Backlit touchscreen supports easy setup with visible system status, zone names, and more
  • Built-in access to streaming services- Spotify, iHeartRadio, TuneIn, Napster, Deezer and SiriusXM
  • Easily play music from networked drives, mobile devices or computers
  • Efficient Class D amplifiers with 110 watts per zone at 8, 6 or 4 ohms
  • Side mounted heat sinks and no fans for convenient single-space rack mounting

Specifications

General Info
Product Line Nuvo
Country Of Origin China
UPC Number 701963859499

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

HOW TO RESET NV-P4300 TO FACTORY SITTING

Asked by: Hazwm Sammour
You can contact me I can send you the restore file, had the same issue. Telegram @yannic_tim
Answered by: Yannic
Date published: 2025-03-26

Can't play my iTunes playlist. I know about the licensing issues with Apple on this model, and would have to upgrade. Do you have a trade-in program since I spent 5k between P4300s and now they're bricks?

Asked by: Merc835
We're sorry about the trouble you're having with your player. Unfortunately, Nuvo will no longer be manufacturing any new hardware going forward. Please see the below link for more information about the closure. https://www.legrand.us/nuvo/update
Answered by: Wiremold Tech Support
Date published: 2021-11-23

When I turn on my device, the display stays full white. It had been configured before, so I can use it. Is this a problem with the display or it could be another problem like software or anything like that?

Asked by: Manuel
We have a firmware update that may be able to resolve this issue. Please email support@nuvotechnologies.com for that information. It is not a production release, however. Unless the unit is causing you an issue, we recommend waiting until that update becomes public.
Answered by: Wiremold Tech Support
Date published: 2021-08-20

I have two (2) Nuvo P4300 (15.0) running OS 2020.2.2, pushing sound to 6 total zones, and want to be able to play my iTunes playlist on any/all of the speakers.  How do I set it up?

Asked by: Merc835
We used to use the Nuvo Music Share app for this, but changes to Mac OSX and iTunes has made that software obsolete. We are working on a howto for this process. Please reach out to support@nuvotechnologies.com. Once we create the howto, we will post it on Legrand.US in the Knowledge Base.
Answered by: Wiremold Tech Support
Date published: 2022-08-18

I am sizing a generator - how many amps does a Nuvo 4300 draw?

Asked by: Rodney
The NVP4300 is a 120VAC 100W device.
Answered by: Wiremold Tech Support
Date published: 2020-12-16

There are 2 zones that are not showing and there are no network details (IP), 1 zone called bureau works and I can play music on this zone. How can i add these zones back to my app? Through adding network details? How can I do this?

Asked by: MCL
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_NVP4300AU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT