Dual Tech Occupancy Sensor, 24VDC, center mount 360°, 40 Khz
DT-305
Wattstopper
Dual Tech Occupancy Sensor, 24VDC, Center Mount, 360° is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
BAA
No
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensors work with low-voltage momentary switches to provide manual control
- Patented ultrasonic diffusion technology spreads coverage to a wider area
- LEDs indicate occupancy detection
- Uses plug terminal wiring system for quick and easy
- Eight occupancy logic options provide the ability to customize
- Available with isolated relay for integration with BAS or HVAC
- BAA/TAA-compliant models available
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182913831 | ||
Country Of Origin | China | ||
Product Series | DT-305 | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Installation Location | Ceiling | ||
Included | Sensor Mask | ||
Application Sector | Commercial | ||
Standard | UL, cUL | ||
Warranty Type | 5-Year | ||
Type | Sensor |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Ultrasonic Frequency | 40 kHz | ||
Has Battery | No | ||
Number of Connections | 1 | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Type | Occupancy | ||
Operating Temperature Max | 131 °F | ||
Sensor Mounting Height | 8-12 ft | ||
Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
Indicator | LED Light | ||
Input Voltage | 18 to 28 VDC/VAC | ||
Sensor Coverage | 1000 sq ft | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
On Function | Auto On | ||
Current Draw | 16 mA | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Sensing Range | 36 ft | ||
Wire Connection Type | Plug Terminal |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
DT-300
png
DT-300
dxf
DT-300
dwg
DT-300cp - DT-300 Coverage Pattern
png
DT-300cp - DT-300 Coverage Pattern
dxf
DT-300cp - DT-300 Coverage Pattern
dwg
DT-305
dwg
DT-305
png
DT-305
dxf
DT-305cp - DT-305 Coverage Pattern
dwg
DT-305cp - DT-305 Coverage Pattern
dxf
DT-305cp - DT-305 Coverage Pattern
png
View More
Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Rated 5 out of
5
by
Marquis035 from
Fan for life!!!
Quick delivery and simple installation. A quality product..I have many other Legrand products in my home and am very happy with the look and color options.
Date published: 2024-11-14
Rated 5 out of
5
by
Norm Cabral from
CABLOFIL COVER CVN CVN300PG
Is the CABLOFIL COVER CVN CVN300PG designed to be vertically mounted?
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have a DT 300 sensor. Can I keep my lights on all the time during business hours without movement. I only see a 30-minute delay, was looking for an 8-to-9-hour delay
The maximum delay time on a DT-300 sensor is 30 minutes.
Date published: 2024-11-16
can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?
Hello,
It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Date published: 2024-11-04
Can the DT 300 be used in a shower atmosphere, meaning a truck stop shower
Thank you for your question. The DT-300 is not rated for installation in a wet area.
Date published: 2024-09-04
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
I work as a maintenance tech at a school. A student has removed the faceplate from the sensor. Is there a replacement faceplate available?
Wattstopper does not sell a replacement for the faceplate, but the Technical Support Department may be able to help. Please contact Technical Support at 800-879-8585 and one of our technicians will be happy to assist.
Date published: 2024-05-09
Bazaarvoice SAP Hybris Integration Version 2.8.1