text.skipToContent text.skipToNavigation

Fluorescent Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fluorescent Lampholder, Slide-on, short, for medium bi-pin lamps with captive nut, 4 quick wire terminals..
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Product Line Pass & Seymour
Color White
UPC Number 785007030532
Country Of Origin Mexico
Application Sector Residential
Standard UL, CSA
Technical Information
Frequency Rating 60 Hz
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these for use with T5 lamps as well as T8?

Asked by: Jon
Hello, The 13053UN supports the following - Slide-on, short, for medium bi-pin lamps with captive nut, 4 quick wire terminals. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-20

what is the shunted version part number??

Asked by: jason
Hello, thank you for your inquiry. Unfortunately we don't currently offer a shunted version of this device.
Answered by: Legrand Technical Support
Date published: 2023-10-20

IS THE 13053-UN A RAPID START OR AN INSTANT START SOCKET ?

Asked by: JUAPER
The 13053un is unshunted which is for rapid start.
Answered by: Legrand Techincal Support
Date published: 2023-10-20

is the 13053UN shunted or non-shunted ?

Asked by: JIMm
Good Morning, The 13053UN is Unshunted. Hope this helps!
Answered by: Tech Support
Date published: 2023-10-20
  • y_2024, m_7, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_13053UN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT