text.skipToContent text.skipToNavigation

Discontinued - HID Sens mounting bracket

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  MB-1

The MB-1 and MB-2 are durable mounting brackets used to install occupancy sensors in a variety of settings. Both brackets include adjustable plates that allow sensor rotation to achieve the desired angle for optimal coverage. The brackets also include built-in bubble levels that afford the installer reliable guides to ensure the bracket is correctly positioned before adjusting the sensor. The MB-1 and MB-2 are constructed of aluminum with a clear powder coating finish.
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Consolidating to L-Plate mounting bracket only
  • Brushed aluminum construction
  • Mounting plates adjustable to preset angles
  • HID fixture bracket (MB-2)
  • Multiple mounting options with MB-1
  • Compatible with most Wattstopper occupancy sensors
  • Built-in bubble level for accurate installation

Specifications

General Info
Color Silver
Type Bracket
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  MB-1
UPC Number 754182912766
Dimensions
Product Depth US 5.2 in
Product Height US 2.2 in
Product Volume US 54.9 cu in
Product Width US 4.8 in
Product Weight US 0.2 lb
Technical Information
Compatibility Wattstopper Occupancy Sensors

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;