text.skipToContent text.skipToNavigation

High/Low PIR Fixture Mount Sensor w/flying leads

FS-305-D Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-305 PIR occupancy sensor turns lighting on and off automatically based on occupancy. It is a low voltage, low profile device, designed for installation inside the bottom of either an indoor or outdoor lighting fixture body.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IP65 and UL 244A and 508 rated (when fully assembled and installed) for use in wet location environments (indoor and outdoor)
  • Fixed sensitivity optimized for FS-LxW and FS-L6 lens coverages
  • Polycarbonate, flame retardant, UV resistant, impact resistant (FS-LxW lenses)
  • Recyclable

Specifications

General Info
Color White
Product Series FS-305
Type Sensor
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Dimming, Impact Resistant, Indicator Lights, Light Level Sensor, Power Pack Required, Recyclable, UV Resistant
Included Spacer
Installation Location Fixture
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182931200
Dimensions
Product Depth US 1.4 in
Product Height US 2.4 in
Product Volume US 4.7 cu in
Product Width US 1.4 in
Product Weight US 0.1 lb
Technical Information
Current Draw 6.5 mA
On Function Auto On
Wire Connection Type Flying Leads
Has Battery No
Input Voltage 12 to 30 VDC
Mounting Type Fixture Embedded, Threaded Collar
Operating Temperature -40°-131°F, -40°-55°C
Operating Temperature Max 131 °F
Operating Temperature Min -40 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Mounting Height 8-40 ft
Storage Temperature -40° - 176° F, -40° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;