For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PW Steel cable tray provides the heavy duty support required for large power cables
- For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass.
- Rail heights are available in 4 in and 6 in and widths are available up to 36in.
- Hold Down Clamp
Specifications
General Info
| Product Type | Fastener | ||
| Finish | Other | ||
| Product Line | Cablofil |
Dimensions
| Product Weight US | 0.366 lb |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
