text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Availability
Availability

Product is available to buy on Legrand.us

Material
Material

Indicates the primary material(s) used to construct a product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Wall Plate Type
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Wall Plates

3 Products available