text.skipToContent text.skipToNavigation

LMDL-600 Plenum Recessed Mounting Kit

LMDL-600-RPM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting. It is part of the wireless Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Daylight responsive on/off and dimming control for up to three lighting zones
  • Dual IPv6 Wireless and Bluetooth® low energy antennas provide robust signal strength and reliable communication
  • 60 degree spatial response for optimal detection of ambient light level
  • Uses IPv6 wireless to establish network communication with DLM wireless devices
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Up to 10-year battery life; battery level can be viewed with wireless DLM software
  • Calibration using DLM Configuration App

Specifications

General Info
Color White
Product Series LMDL
Type Mounting Plate
Finish Matte
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 754182942916
Dimensions
Product Depth US 1.5 in
Product Height US 3.8 in
Product Volume US 20.0 cu in
Product Width US 3.5 in
Product Weight US 0.1 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility LMDL-600
Indoor/Outdoor Indoor
Mounting Type Recessed
Sensor Technology Photosensor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we use this sensor to control DLM shades so that as certain fc levels are registered the shades can move to a specific level? If using in conjunction with the astronomical clock function of the controller, can the sensor override the controller?

Asked by: Anonymous
The DLM Shading system cannot be controlled by sensor commands at this time. This may be updated soon with further firmware upgrades in the future.
Answered by: Justin
Date published: 2024-01-19
  • y_2025, m_4, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMDL-600-RPM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT