text.skipToContent text.skipToNavigation

LMJA-8XXX 34-POINT IO MODULE, 16UI, 10DO, 8AO

LMJA-IO-R-34 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMJA-IO-R-34 is designed for remote monitoring and control applications that enable end-to-end automation and device-to-enterprise integration. IO R allows the LMJA-IO-R-3 to interface directly with simple non-intelligent inputs and outputs remotely located up to 2,500 feet from the LMJA. The connection is established via an industry-standard RS 485 multi-drop communications bus. Multiple IO R devices can be utilized on a single LMJA-8xxx-SM, providing 250+ IO points on a single LMJA.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communicates all DLM local network data and device information via the segment network dataline
  • Browser-based UI uses SSL industry standard communications and can be accessed via direct TCP/IP connection, local LAN or via the Internet
  • Integration with BAS standard BACnet objects to represent DLM Through Segman 2.4 only
  • Allows remote changes to occupancy sensor and daylighting sensor settings in real time
  • Adjusts scheduling of normal and after hours
  • Create standard & HCL lighting schedules.
  • Schedules may be repeating seven day, calendar event based or astronomic control
  • Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-2xx or LMPL-201)

Specifications

General Info
Product Line Wattstopper
Country Of Origin United States
UPC Number 754182944729
Dimensions
Product Depth US 2.4 in
Product Height US 5.3 in
Product Volume US 90.3 cu in
Product Width US 7.1 in
Product Weight US 0.96 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;