text.skipToContent text.skipToNavigation

LP8 Peanut Panel w/4 Relays, 115 /277 Volts, Flush Mount

LP8F-4-115 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper’s LP8 Peanut Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signaling device) to turn lighting on and off. LP8 Panels ship pre-assembled in easy-to-install compact packages available for surface and flush mounting. They consist of relays, a system clock, panel intelligence, power supply, tub and cover. The standard enclosure is NEMA 1-rated.
Mounting Type Flush
  • Flush
Voltage 120/277 VAC
  • 120/277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple and effective interior and exterior lighting control
  • Controls up to eight single-pole lighting circuits
  • Easy user interface with on-screen help

Specifications

General Info
Color Black
Product Series LP8
Type Relay Panel
Finish Painted
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Features 8 Inputs for Low Voltage Switches, LCD Screen
Installation Location Wall
Warranty Type 1-Year
Standard UL 20, UL
UPC Number 754182922970
Dimensions
Product Depth US 4.6 in
Product Height US 15.1 in
Product Width US 16.5 in
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility AS-100, EM-24D2, LVSW
Enclosure Type NEMA 1
Indicator Relay Status LED
Indoor/Outdoor Indoor
Input Voltage 115/277 VAC
Line Frequency 50 Hz, 60 Hz
Load Rating 20 A @ 120/347 VAC, 30 A @ 277 VAC
Mounting Type Flush, Screw Holes
Number of Poles Single Pole
Timer Type Astronomical
Number of Relays 4
Operating Temperature 32°-139°F
Operating Temperature Max 139 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Horsepower Rating 1-1/2 HP @ 120 VAC
Bus Power Supply 800 mA @ 24 VDC
Storage Temperature 23° - 176° F

Resources

CAD Drawings
60-150 - On/Off Power Wiring to Zone
png
60-150 - On/Off Power Wiring to Zone
dwg
60-150 - On/Off Power Wiring to Zone
pdf
60-150 - On/Off Power Wiring to Zone
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dxf
60-602 - Typical Wiring 3 & 4 Wire Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
png
60-603 - Typical Wiring 2 Wire LxS Switches
dwg
60-603 - Typical Wiring 2 Wire LxS Switches
dxf
60-830 - LP Relay Panel Photocell Connections
dxf
60-830 - LP Relay Panel Photocell Connections
png
60-830 - LP Relay Panel Photocell Connections
pdf
60-830 - LP Relay Panel Photocell Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
pdf
60-850 - LP Relay Panel Interior Layout/Power Connections
png
60-850 - LP Relay Panel Interior Layout/Power Connections
dwg
60-850 - LP Relay Panel Interior Layout/Power Connections
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
png
60-851 - LP Relay Panel Interior/Tub Dimensions
dxf
60-851 - LP Relay Panel Interior/Tub Dimensions
pdf
60-851 - LP Relay Panel Interior/Tub Dimensions
dwg
60-852 - Typical LP-8 Relay Panel Connections and Schedules
png
60-852 - Typical LP-8 Relay Panel Connections and Schedules
pdf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dxf
60-852 - Typical LP-8 Relay Panel Connections and Schedules
dwg
60-853 - Typical LP-24 Contactor Panel
pdf
60-853 - Typical LP-24 Contactor Panel
dxf
60-853 - Typical LP-24 Contactor Panel
dwg
60-853 - Typical LP-24 Contactor Panel
png
60-935 - Light Level with Time of Day Control
dxf
60-935 - Light Level with Time of Day Control
png
60-935 - Light Level with Time of Day Control
pdf
60-935 - Light Level with Time of Day Control
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;