text.skipToContent text.skipToNavigation

Locking Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Manual Controller, Single-Pole, Double-Throw Switch. 15A, 120/277VAC rating, Tested to 3A, 24VDC rating.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oversize silver alloy contacts for long life and better heat dissipation.
  • Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
  • Fiber terminal insulation barriers standard.
  • Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
  • Bodies, covers, and toggles molded of durable nylon.
  • Single Pole-Double Throw and Double Pole-Double Throw.
  • Locking Switches supplied with one 1498-NT key.
  • Normally open.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Wattstopper
Color Light Almond
UPC Number 754182125029
Country Of Origin Mexico
Dimensions
Product Width US 2.0 in
Product Weight US 0.25 lb
Product Volume US 27.0 cu in
Product Depth US 4.5 in
Product Height US 2.4 in
Technical Information
Amperage 15 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used with a power pack? Esentially used like an LVSW-101 switch.

Asked by: Cplunkett27
This switch is now also rated and for tested to 3 Amps, 24Vdc rating.
Answered by: Legrand Technical Support
Date published: 2023-06-01

Can I get a wiring diagram for this switch please.

Asked by: Anonymous
The wiring guide for the 1250L switch is attached below.
Answered by: Legrand Technical Support
Date published: 2024-02-08

Is the 1250 have maintained contacts or momentary?

Asked by: Tom@nrarep
The 1250 switch is a SP/DT Momentary contact switch.
Answered by: Legrand Technical Support
Date published: 2021-02-25

Can one purchase 6 copies of the key alone? If so what is the part number?

Asked by: John
Yes, the Locking Switches are supplied with one 1498NT key and they can be purchased separately. https://www.legrand.us/search.aspx?q=1498nt
Answered by: Legrand Technical Support
Date published: 2020-02-13

can this be used with 24 volts sensor and power pack?

Asked by: CHARLES
The motor control switch can be used to control ON/OFF power to the power pack.
Answered by: Legrand Technical Support
Date published: 2022-05-19

where do you connect ground wire

Asked by: Sid E
The Manual Controller switch, 3 position - center off(1250) does not require a GROUND connection.
Answered by: Legrand Technical Support
Date published: 2019-01-31

how to program the legrand switch DLV2 partial auto on

Asked by: Cuba 94
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_1250-L, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 74ms
  • QUESTIONS, PRODUCT