15A Single Pole, Double Throw Switch, White
1250W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Double-Throw Switch. 15A, 120/277VAC rating.Tested to 3 Amps, 24Vdc rating.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Standard | UL listed |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 1.469 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17949 |
Technical Information
Actuator | Toggle | ||
Amperage | 15 A | ||
Voltage | 120 V |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used with a power pack? Esentially used like an LVSW-101 switch.
This switch is now also rated and for tested to 3 Amps, 24Vdc rating.
Date published: 2023-06-01
Can I get a wiring diagram for this switch please.
The wiring guide for the 1250L switch is attached below.
Date published: 2024-02-08
Is the 1250 have maintained contacts or momentary?
The 1250 switch is a SP/DT Momentary contact switch.
Date published: 2021-02-25
can this be used with 24 volts sensor and power pack?
The motor control switch can be used to control ON/OFF power to the power pack.
Date published: 2022-05-19
where do you connect ground wire
The Manual Controller switch, 3 position - center off(1250) does not require a GROUND connection.
Date published: 2019-01-31
Bazaarvoice SAP Hybris Integration Version 2.8.1