Medium Base Lampholder, White
31528
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium base, porcelain, screw terminals, keyless, single circuit, fixture pan with 1/8-inch IPS hickey.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Lampholder | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL listed | ||
| UPC Number | 785007315202 |
Dimensions
| Product Height US | 2.0 in | ||
| Product Length US | 1.38 in | ||
| Product Width US | 1.38 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 135325 |
Technical Information
| Amperage | 660 A |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

