text.skipToContent text.skipToNavigation

Discontinued - MIRO WIRELESS REPEATER

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Get added security with the Repeat and Away Emulator for your home's lighting. It records the normal usage of lights while you are at home, so you can easily play them back whenever you are away. For use with adorne's Wi-Fi Lighting Control, it also helps extend the wireless range between a system's hub and a connected device by 100 ft. per repeater for a total home solution.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simulates occupancy when your away, using recorded lighting patterns, to deter potential break-ins.
  • Part of the adorne Wi-Fi Lighting Control solution. No network wiring is necessary.
  • Extends the range between the Hub and installed Wi-Fi Ready switches, dimmers and outlets.
  • Up to two repeaters can be installed on a single system.
  • Uses patented 900 MHz RF communication protocol to avoid interference with other 900 MHz devices, such as cordless phones and baby monitors.

Specifications

General Info
Product Line Wattstopper
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how many repeaters can be connected yo a Hub LC7001

Asked by: Axel
A maximum of two repeaters can be added to the LC7001 hub.
Answered by: Legrand Technical Support
Date published: 2020-07-23
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MRR2-G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT