
Miscellaneous Configurations - Plug, Yellow
7251DF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Extra Heavy-Duty Spec Grade Receptacles, Back and Side-Wire, 20A, 125A, Blue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Blade | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007725117 |
Dimensions
Product Height US | 2.03 in | ||
Product Width US | 1.77 in |
Technical Information
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Number of Wires | 4 | ||
Wire Size | 14 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1