
MSTP Cable Harness for LMBC-30 0 Network Bridge, 6
LMBC-300-H6
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices. This enables individual DLM local networks to be aggregated into a larger system, which, in turn, can be remotely managed from a Network Controller or a building automation system (BAS). The LMBC-300-H6 product comes with a wiring harness with connectors for 6 Wired Network Bridges (ordered separately).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Component of Digital Lighting Management integrated control systems
- Communicates all DLM local network data and device settings to a Network Controller and is compatible with DLM software
- Easy integration with BAS through use of standard BACnet objects to represent DLM local network device settings and states
- Adds segment network functionality a to DLM local network
- Class 2 operation and plenum rated housing facilitate simple installation
- DIN rail mounting bracket provided with the unit to facilitate box or panel mounting
- UL 2043 plenum rated
Specifications
General Info
Type | Wiring Harness | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
UPC Number | 754182939145 |
Dimensions
Product Depth US | 1.95 in | ||
Product Height US | 1.2 in | ||
Product Volume US | 25.2 cu in | ||
Product Width US | 10.5 in | ||
Product Weight US | 0.3 lb |
Technical Information
Cable Type | Shielded |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
90-161 - LMBC-300 Network Bridge with Room Controller
pdf
90-161 - LMBC-300 Network Bridge with Room Controller
dxf
90-161 - LMBC-300 Network Bridge with Room Controller
png
90-161 - LMBC-300 Network Bridge with Room Controller
dwg
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
pdf
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
dxf
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
dwg
90-162 - LMBC-300 Network Bridge with Multiple Room Controllers
png
View More
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1