
Discontinued - PB Series 160kA SPD for sub-panel apps/Rated 120/240/120V High-Leg Delta
PB240DCT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For surge protection at the sub panel or near sensitive equipment. Designed for residential and light commercial/industrial applications. Dimensions: 6 5/16"" x 4 3/4"" x 3 9/16"" (160mm x 120mm x 90mm). Ten-year, unconditional product warranty. Electrical Service: 120/240/120V, Hi-Leg Delta. Surge Protection: 160kA. NOTE: Add suffix ""-A"" to part number for NO/NC dry contact relay for connecting remote monitoring device. Add suffix ""-B"" to part number for EMI/RFI noise filter. Add ""-AB"" to part number for both options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Current Monitoring | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cETLus Listed: Guide VZCA | ||
UPC Number | 786776005875 |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Class | 75 | ||
Connection | Hard-wired | ||
Environmental Conditions | Indoor | ||
Phase | 3H | ||
Short Circuit Rating | 160kA | ||
Type of Indicators | Light | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1