
PIR Ceiling Occupancy Sensor 120 linear sq. ft. 24 VDC
CX-105-3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CX-105 Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a dense, wide-angle coverage pattern up to 2000 sq ft (185.8 sq m). This model does not include an isolated relay for integration with BAS or HVAC.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off based on occupancy
- User-adjustable time delay and sensitivity
- ASIC technology reduces components and provides greater reliability
- Choice of four coverage patterns
- Built-in light level sensor
- Isolated relay for use with HVAC or other control systems
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Color | White | ||
Product Series | CX-100 | ||
Type | Sensor | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Included | J-Box Cover Plate, Sensor Mask, Swivel Bracket | ||
Installation Location | Ceiling, Wall | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, ISO 9002 | ||
UPC Number | 754182911417 |
Dimensions
Product Depth US | 3.3 in | ||
Product Height US | 3.4 in | ||
Product Volume US | 38.1 cu in | ||
Product Width US | 3.4 in | ||
Product Weight US | 0.4 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 8 mA | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Has Battery | No | ||
Indicator | LED Light | ||
Input Voltage | 24 VDC/VAC | ||
Line Frequency | 60 Hz | ||
Mounting Type | Industrial Bracket, J-Box, Surface, Swivel Bracket | ||
Sensing Range | 10 x 134 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 120 ft | ||
Sensor Mounting Height | 30 ft |
Resources
Installation Instructions
CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
png
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dwg
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CX-100
dxf
CX-100
png
CX-100
dwg
CX-100-1
dwg
CX-100-1
dxf
CX-100-1
png
CX-100-1cp - CX-100-1 Coverage Pattern
png
CX-100-1cp - CX-100-1 Coverage Pattern
dxf
CX-100-1cp - CX-100-1 Coverage Pattern
dwg
CX-100-3
dwg
CX-100-3
dxf
CX-100-3
png
CX-100-3cp - CX-100-3 Coverage Pattern
png
CX-100-3cp - CX-100-3 Coverage Pattern
dwg
CX-100-3cp - CX-100-3 Coverage Pattern
dxf
CX-100-4
dwg
CX-100-4
dxf
CX-100-4
png
CX-100-4cp - CX-100-4 Coverage Pattern
dxf
CX-100-4cp - CX-100-4 Coverage Pattern
dwg
CX-100-4cp - CX-100-4 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dwg
CX-100cp - CX-100 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dxf
CX-105
png
CX-105
dxf
CX-105
dwg
CX-105-1
dwg
CX-105-1
dxf
CX-105-1
png
CX-105-3
dwg
CX-105-3
png
CX-105-3
dxf
CX-105-4
png
CX-105-4
dwg
CX-105-4
dxf
View More
User Guides
Case Studies
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Can these be safely used in exterior locations if mounted under soffit?
The CX-100 sensor does not have an IP rating suited for exterior usage
Date published: 2022-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1