text.skipToContent text.skipToNavigation

PIR Ceiling Occupancy Sensor 2000 sq. ft. 24 VDC

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CX-105 Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a dense, wide-angle coverage pattern up to 2000 sq ft (185.8 sq m). This model does not include an isolated relay for integration with BAS or HVAC.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Turns lights on and off based on occupancy
  • User-adjustable time delay and sensitivity
  • ASIC technology reduces components and provides greater reliability
  • Choice of four coverage patterns
  • Built-in light level sensor
  • Isolated relay for use with HVAC or other control systems
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Color White
Product Series CX-100
Type Sensor
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment
Included J-Box Cover Plate, Sensor Mask, Swivel Bracket
Installation Location Ceiling, Wall
Warranty Type 5-Year
Standard UL, cUL, ISO 9002
UPC Number 754182911394
Dimensions
Product Depth US 3.3 in
Product Height US 3.4 in
Product Volume US 38.1 cu in
Product Width US 3.4 in
Product Weight US 0.4 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 8 mA
On Function Auto On
Wire Connection Type Flying Leads
Has Battery No
Indicator LED Light
Input Voltage 24 VDC/VAC
Line Frequency 60 Hz
Mounting Type J-Box, Surface, Swivel Bracket
Sensing Range 55 ft
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage 2000 sq ft
Sensor Mounting Height 10 ft

Resources

CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
png
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dwg
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CX-100
dxf
CX-100
png
CX-100
dwg
CX-100-1
dwg
CX-100-1
dxf
CX-100-1
png
CX-100-1cp - CX-100-1 Coverage Pattern
png
CX-100-1cp - CX-100-1 Coverage Pattern
dxf
CX-100-1cp - CX-100-1 Coverage Pattern
dwg
CX-100-3
dwg
CX-100-3
dxf
CX-100-3
png
CX-100-3cp - CX-100-3 Coverage Pattern
png
CX-100-3cp - CX-100-3 Coverage Pattern
dwg
CX-100-3cp - CX-100-3 Coverage Pattern
dxf
CX-100-4
dwg
CX-100-4
dxf
CX-100-4
png
CX-100-4cp - CX-100-4 Coverage Pattern
dxf
CX-100-4cp - CX-100-4 Coverage Pattern
dwg
CX-100-4cp - CX-100-4 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dwg
CX-100cp - CX-100 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dxf
CX-105
png
CX-105
dxf
CX-105
dwg
CX-105-1
dwg
CX-105-1
dxf
CX-105-1
png
CX-105-3
dwg
CX-105-3
png
CX-105-3
dxf
CX-105-4
png
CX-105-4
dwg
CX-105-4
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03

Can these be safely used in exterior locations if mounted under soffit?

Asked by: Nic Nogales
The CX-100 sensor does not have an IP rating suited for exterior usage
Answered by: Tier 1 Tech Support
Date published: 2022-08-29
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CX-105, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT