
Discontinued - Plastic Jewels, Round, Red
405RED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Red | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Replaced by Part NumberĀ | 326RGRY | ||
Standard | UL Listed | ||
UPC Number | 785007000771 |
Technical Information
Cutout | Jewel for Single Receptacle Plates | ||
Thickness | 1 in |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1