text.skipToContent text.skipToNavigation

Q-Series Patch Cords, CAT5E, Non-Booted, Blue, 1 FT

560-110-001 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connector: 50micron gold plated RJ45 male to male
  • Conductor: 24AWG stranded copper
  • Warranty Type: Lifetime warranty
  • Price Sensitive: Perfect solution for when cost and speed of delivery are top priority
  • Standards Compliant: Perform to TIA-568.2-D standards

Specifications

General Info
Type Copper Patch Cord
Application Sector Commercial/Industrial
Product Line Quiktron
Country Of Origin Vietnam
UPC Number 884815750271
Dimensions
Product Length US 1.0 FT
Product Weight US 0.025 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03

can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?

Asked by: Steven Schmelz
Hello, It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Answered by: Justin
Date published: 2024-11-04

Are these occupancy sensors exterior rated? If not, what occupancy sensors are?

Asked by: Enrica Cotellessa
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Answered by: Tier 1 Tech Support
Date published: 2024-10-24

Will this plug work with the 3769 Corrosion-Resistant Receptacle?

Asked by: Ryan
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165: Part #: CS8169 - 3 phase 480V California Standard Receptacle
Answered by: Justin
Date published: 2024-06-28

Has this item been discontinued?

Asked by: David
Hello David, I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Answered by: Justin
Date published: 2024-08-22

I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.

Asked by: Serge St Pierre
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF. If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Answered by: Justin
Date published: 2024-03-28

What is the IP rating of DT-#100 series?

Asked by: Anonymous
We do not have a DT-100 sensor, if your question concerns the DT-305, this device is specified for indoor use only and does not have an IP rating.
Answered by: Justin
Date published: 2024-01-31

I have CI-305 sensors in an office space. The lights in this office space go out every 30 minutes (assuming that no one moves from their desks in that time). Is there an option to change the timer from 30 minutes to a longer period of time?

Asked by: Chris
Hello, The CI-305 will have the following time delay settings - Time Delay Adjustment 30 seconds to 30 minutes. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-18
  • y_2025, m_2, d_23, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_22
  • loc_en_US, sid_560-110-001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT