

radiant® Multi-Location Remote Dimmer, White
HMRWCCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$25.99 USD
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs easily with 3-way wiring for multi-location dimming. For use with most Incandescent, CFL/LED (with the exception of 0 - 10v options) and MLV dimmable bulbs.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating required in multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available. (For Tri-Color version: Includes three interchangeable face plates in white, light almond, and ivory for flexible customization.)
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
Number of Switches | 1 | ||
Switch Type | Digital, Multi-Location, Paddle, Single Pole 3-Way | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007055160 |
Dimensions
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in | ||
Product Width US | 1.75 in |
Technical Information
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 450W (CFL), 120V 450W (LED), 120V 700VA (MLV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location, Single Pole 3-Way | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
I have a WWRL50 + HMRW setup. Both switches function normallyfor on/off capability in a 3-way design. The master/wwrl50 functions normally for increasing or decreasing brightness with the rocker switch. The HMRW will only dim, normal or defective?
I would contact Technical Support for some troubleshooting. It may be related to the length of the wires running between the WWRL50 and the HMR if it's over 50'.
Radiant products
1.844.957-3783 opt 1, then 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-02-21
If I have two separate lighting zones (powered from the same circuit breaker, same hot/neutral), is there any issue with using two masters and two remotes? (One pair of master/remote for each set of lights)
Hello Cfharp,
The installation you have outline will be acceptable, each master dimmer will require to be wired directly to the load (lighting fixture).
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2021-12-22
Do you have more information on how these remote dimmers work? I understand 3-way switches, but am curious about remote dimming. Does it somehow send a signal back to the master?
Hello Cfharp,
The remote dimmer utilizes a remote line that allows the Master & Remote dimmer to communicate and dim from either location in the 3-way configuration. The required remote line would take place of one of your pre existing travelers for proper installation.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Justin
Date published: 2021-12-15
What is the difference between the HMRTC and HMRW remote dimmers?
The HMRTC is "tri-color" and comes with Ivory, Light Almond, and White interchangeable facekits. The HMRW only comes with White color option.
Date published: 2022-02-23
Are there any plans to upgrade this remote dimmer to have the LED locator light? All my switches have the locator light and I'd rather not have one switch being odd man out. Also Can I have a dimmer and a regular paddle switch on the same circuit?
We do not have any current plans to change the design of the remote dimmer to add the LED indicators. We do have the LC2101WH(master) dimmer and LC2103WH(remote) dimmer that both have the LED lights.
Date published: 2021-02-18
Is this IFTTT compatible. This switch seems to be exactly what I'm looking for, but without IFTTT I will still be looking. If it is not, are there plans to add this compatibility?
Thank you for your response. It’s such a shame that this switch does not support IFTTT. There are no good universal options to use all of any one manufactures products. So we need the abitilty to write our IFTTT codes to make these all work together.
This is the only smart 3 way dimmer that I’ve seen, I really like the concept for how it works. Please add this function. It is not truly universal without the feature. I can not purchase this product without that functionality.
Date published: 2020-06-23
The version i got from Lowe's is HMRWCCV4, is it the same as HMRW? What's CCV4 stands for?
It is the same product. The CCV4 is just a packaging indicator for our retail distributors.
Date published: 2020-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1