text.skipToContent text.skipToNavigation

Discontinued - In-Wall RF Scene Controller, Light Almond

LC2303-LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
UPC Number 804428431558
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Legrand website does not list all the coordinating rf dimmers and controls. Is this system being discontinued?

Asked by: texzen
The Radiant RFLC line of devices is not being discontinued.
Answered by: Legrand Technical Support
Date published: 2021-03-08

Does this scene controller have an option to control a load directly?

Asked by: Mike
The scene controller does not have a LOAD terminal to wire it directly to a light. It is designed to be setup through the Legrand APP for your lighting scenes.
Answered by: Legrand Technical Support
Date published: 2019-12-11
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LC2303-LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT