LMCP panel w/8-relay max capacity
LMCP8
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMCP series panel provides simple network capable lighting control enabling the automation of lighting functions throughout an entire facility. The HDR relays in the panel can respond directly to inputs from Digital Lighting Management (DLM) switches, occupancy sensors, daylight sensors, and input modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Runs scheduled and photocell events autonomously
- Easy setup via LMCT-100 handheld configuration tool
- HDR relays include switch for manual override even when panel is powered off
- Native BACnet communications for network control solutions
- Compatible with Digital Lighting Management switches, sensors and input devices
- 99 control groups accessible via handheld configuration tool
- UL 20 listed for receptacle circuit control
- Compatible with DLM occupancy sensors,single pole heavy duty relays
- Includes DIN-Rail for mounting NB-Router inside the panel
- Optional NB-CABLES provide accessory power and data connections to NB-ROUTER (sold separately)
Specifications
General Info
| Color | Nickel | ||
| Product Type | Relay Panel | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMCP Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Installation Location | Enclosure, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL 924, cUL, BAA, TAA, OSHPD Approved OSP-0257, PEP, ISO 14025:2010, ISO 14001, ISO 14040:2006, ISO 14044:2006, RoHS 2011/65/EC | ||
| UPC Number | 754182934485 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 15.08 in | ||
| Product Width US | 16.5 in |
Trade Programs
| BAA | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes |
Technical Information
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | LENC Enclosures | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 115/277 V, 120/347 V, 240 V | ||
| Line Frequency | 60 Hz | ||
| Timer Type | Event Based | ||
| Number of Relays | 8 | ||
| Operating Temperature | 0°-60°C, 32°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Output Voltage | 24 VDC |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Product Environmental Profile
User Guides
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the LMCP8 available with a voltage barrier between the 120v relays and 277v relays?
The LMCP8 is designed with separation between Class 2 (low-voltage) control wiring and Class 1 (line-voltage) wiring through the integrated Class 2 wire-way.
For separation between 120V and 277V relay circuits, the LMCP8 does not offer a dedicated internal voltage barrier between individual line-voltage relays. Mixed-voltage circuits may be used within the panel; however, installation requirements are subject to applicable local electrical codes and the authority having jurisdiction.
Each relay is independently rated for lighting control applications and can be used with the supported branch-circuit voltage. If a project requires physical separation between different line-voltage circuits, the installation should be reviewed against local code requirements to determine whether additional barriers or separate enclosures are needed.
Date published: 2026-09-22
is LMCT-100-2 handheld remote included with LMCP24 panel
The LMCT-100-2 handheld remote is not included with the LMCP24 panel, nor is it included with any other device in the Digital Lighting Management (DLM) product line.
DLM products can be configured using either the LMCT-100-2 handheld remote or the LMCI-100 interface with LMCS software.
Date published: 2026-08-04
I have a customer with LMCP8 and asked for LMPI board? I have a picture of the LMCP8 he sent Looking for some help
The LMPI card is a key component within the LMCP8 panel. It functions as the panel’s clock, ensuring proper timing and communication. In addition, it supplies power to the relay driver cards and powers any connected devices that interface through CAT5 cabling.
If assistance is needed in troubleshooting the LMPI card or any related components, Wattstopper Technical Support can provide direct guidance and support.
Date published: 2026-02-10
Our system has been working great since 2017 but now the load that controls our exterior lights blinks like a bad photo cell but I can't find any photo cell.
In most cases, a photosensor is installed on the north side of the building, though it may not always be obvious. A few key questions we would typically ask during troubleshooting are: Can the relay for that load be engaged using the override button? Are other scheduled events in the system functioning as expected?
Because the interaction between the photosensor, relays, and panel programming can be complex, we recommend reaching out to Wattstopper Technical Support. We can then walk through the setup with you and tailor a solution to resolve the issue.
Please note that any programming or adjustments to the panel would require access using at least the LMCT-100-2 handheld commissioning remote.
Date published: 2025-08-19
Some circuit on the panel don't turn on the light. What is the problem
There are several possible reasons why a circuit on the panel may not be turning on the lights. It could be due to a lack of power reaching the relay, an issue with the relay itself, another wiring-related concern, an issue with a circuit board in the panel, or potentially a programming issue.
To diagnose the issue, we recommend having a qualified electrician test the circuit with a voltage meter to verify the presence of power. Additionally, contacting Wattstopper Technical Support will provide you or your electrician with expert guidance to help isolate the cause and determine the next steps for resolution.
Date published: 2025-02-19
My LMCP48 was attached to a Niagara AX BMS via a BASRT and worked. Exterior lights on astro, interiors on schedule. The AX JACE was replaced with an N4 JACE, and the BACNet points in the panel do not seem to be responding to N4's inputs?
Your inquiry requires detailed technical assistance that our Tech Support team is best equipped to handle. For a comprehensive and accurate resolution, please reach out to them directly at 800-879-8585.
Date published: 2025-02-17
Is there a calculator for determining how many devices can be connected to each of the two networked loops before overloading the board? And if so is there also a calculator for bridges once I have enough devices that would warrant me using a bridge?
Hello,
Each Cat5 Local DLM Network port, labeled A and B, supports a maximum of 48 communicating devices. Note: that the panel itself counts as one device in each network, so this allows for a maximum of 94 possible accessory devices per panel.
Date published: 2025-01-03
Can you please confirm the average and max input current (@120V) for the LMCP8 & 24 control panels?
For the Wattstopper LMCP8 and LMCP24 control panels, the input current specifications at 120V are as follows:
LMCP8 Control Panel:
Average Input Current: Approximately 0.5A
Maximum Input Current: 1.0A
LMCP24 Control Panel:
Average Input Current: Approximately 1.5A
Maximum Input Current: 3.0A
Date published: 2024-11-26
Bazaarvoice SAP Hybris Integration Version 2.8.1


