The DI-110 personal sensor signals controlled equipment on and off based on occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Uses latest passive infrared (PIR) technology to detect occupancy
- User-adjustable time delay of 30 seconds to 30 minutes
- Multi-level Fresnel lens for superior occupancy detection
- 120° coverage, up to 300 square feet
- ASIC technology reduces components and enhances reliability
- Instantaneous response time
Specifications
General Info
Product Line | Wattstopper | ||
Color | Gray | ||
UPC Number | 754182938063 | ||
Country Of Origin | United States | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.22 lb | ||
Product Volume US | 23.62 cu in | ||
Product Depth US | 3.5 in | ||
Product Height US | 1.5 in |
Technical Information
Cord Length | 9 ft | ||
Input Voltage | 12 V | ||
Connection Type | Wired |
Resources
Case Studies
Adobe Systems Saves $15,000 in One Month on Energy Costs by Using Isole Plug Load Controls
pdf
Innovative Desktop Lighting and Equipment Control Meets Energy Conservation Goals for National Park Service
pdf
Isolé Controls Plug Load Costs for 3Com
pdf
Isolé Provides Solution to Monitor Power "Sleep Mode" Dilemma at Oracle Corp.
pdf
Lighting Controls from The Watt Stopper Contribute to "Greenest" Building
pdf
Shaklee Deepens Environmental Commitment with Isolé
pdf
View More
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We have a lot of the isole power strips installed at our facility. We need to get some replacemen DI-110 sensors. What is the replacement?
Unfortunately, the DI-110 has been discontinued and there is not a replacement.
Date published: 2024-01-22
Is the connector cable for the DI-110 sensor available separately or sold separately? I am looking for a replacement part for the connector only. Is there a part number? Or, is the connector available commercially, if so what is the specification?
The answer the question is no the connector cable is not sold separately.
Date published: 2021-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1