text.skipToContent text.skipToNavigation

Thermoplastic Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Thermoplastic Self-Closing Cover, Decorator, Horizontal 2 Screw Mounting
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of single gang covers for switches, receptacles, GFCIs and power outlets.
  • Clear polycarbonate lid with reinforced thermoplastic base.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Color Gray
Type Wall Plate Accessories
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007765106
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this product in compliance with BAA?

Asked by: Natalia De La Texera
Hello, Please reach out to Pass & Seymour Technical Support for further assistance with your Buy America Act request. Pass & Seymour Technical Support 844-957-3783 Email Us: tech.support@legrand.us Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-01
  • y_2025, m_7, d_2, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3703, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT