Double Thermoplastic Cover, White with White Gasket
3780SCFBXWH
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover, 3232 Duplex Receptacle, Gasket and Flanged Box Horizontal, 2 Self Closing Flip Lids, with Gasket
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Weatherproof Cover | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Wall Plate Type | Custom | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007771664 |
Dimensions
| Product Height US | 1.975 in | ||
| Product Volume US | 0.689 cu in | ||
| Product Length US | 3.125 in | ||
| Product Width US | 12.375 in | ||
| Product Weight US | 76.377 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Outlets | 1 |
Resources
Installation Instructions
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
